??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24310.0245 U-Handle
HELP_VARIABLE
Company
Halder
Description
EH 24310. - U-Handles with support washer
Bill of material
24310.0245 U-Handle
BESTNR
Ref. No.
24310.0245
AUS
Version
Steel, plastic coated, black
D1
6 mm
L
88 mm
D2
Thread
M3
D3
9 mm
H
26 mm
R
7 mm
T
min.
7 mm
G
Weight
29 g
Embedded user actions